??
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Series
206
Shaft Size
30 mm
Part No.
125680
Description
F2B-SXR-30M
Weight
1 kg
A
45.0 mm
B
141.2 mm
C
46.0 mm
D
116.6 mm
Bolt Diameter
M10
H
12.7 mm
J
18.8 mm
L
44.5 mm
M
79.5 mm
N
39.6 mm
下載CAD模型
Previews